ROHM Product Detail

R6007KNJ
600V 7A TO-263, High-speed switching Power MOSFET

R6007KNJ is Low on-resistance and ultra fast switching speed Power MOSFET.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | R6007KNJTL
Status | Recommended
Package | LPTS (TO-263S)
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Package Code

TO-263 (D2PAK)

JEITA Package

SC-83

Applications

Power Supply

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

600

Drain Current ID[A]

7

RDS(on)[Ω] VGS=10V(Typ)

0.57

RDS(on)[Ω] VGS=Drive (Typ)

0.57

Total gate charge Qg[nC]

14.5

Power Dissipation (PD)[W]

78

Drive Voltage[V]

10

Trr (Typ)[ns]

302

Mounting Style

Surface mount

Bare Die Part Number

Available: K8010

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

13.1x10.1 (t=4.7)

Find Similar

Features:

  • Low on-resistance.
  • Ultra fast switching speed.
  • Parallel use is easy.
  • Pb-free lead plating; RoHS compliant.
X

Most Viewed