ROHM Product Detail

R6030ENZ
600V 30A TO-3PF, Low-noise Power MOSFET

R6030ENZ is a power MOSFET with low ON-resistance and fast switching, suitable for the switching application.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | R6030ENZC17
Status | Recommended
Package | TO-3PF
Packing Type | Tube
Unit Quantity | 300
Minimum Package Quantity | 30
RoHS | Yes
Product Longevity Program | 7 Years

Specifications:

Package Code

TO-3PF

Applications

Power Supply

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

600

Drain Current ID[A]

30

RDS(on)[Ω] VGS=10V(Typ)

0.115

RDS(on)[Ω] VGS=Drive (Typ)

0.115

Total gate charge Qg[nC]

85

Power Dissipation (PD)[W]

120

Drive Voltage[V]

10

trr (Typ.)[ns]

660

Mounting Style

Leaded type

Bare Die Part Number

Available: K7407

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

26.5x15.5 (t=5.7)

Find Similar

Features:

  • Low on-resistance
  • Fast switching speed
  • Gate-source voltage (VGSS) guaranteed to be ±20V
  • Drive circuits can be simple
  • Parallel use is easy
  • Pb-free lead plating ; RoHS compliant
X

Most Viewed