ROHM Product Detail

R6009END3
600V 9A TO-252 (DPAK), Low-noise Power MOSFET

Power MOSFET R6009END3 is suitable for switching power supply.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | R6009END3TL1
Status | Recommended
Package | TO-252 (TL1)
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
Product Longevity Program | 8 Years

Specifications:

Package Code

TO-252 (DPAK)

JEITA Package

SC-63

Applications

Power Supply

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

600

Drain Current ID[A]

9

RDS(on)[Ω] VGS=10V(Typ)

0.5

RDS(on)[Ω] VGS=Drive (Typ)

0.5

Total gate charge Qg[nC]

23

Power Dissipation (PD)[W]

94

Drive Voltage[V]

10

Trr (Typ)[ns]

380

Mounting Style

Surface mount

Bare Die Part Number

Available: K7409

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

9.9x6.6 (t=2.4)

Find Similar

Features:

  • Low on-resistance.
  • Fast switching speed.
  • Drive circuits can be simple.
  • Parallel use is easy.
  • Pb-free plating ; RoHS compliant
X

Most Viewed