ROHM Product Detail

R6576ENZ4
650V 76A TO-247, Low-noise Power MOSFET

R6576ENZ4 is a power MOSFET for switching applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | R6576ENZ4C13
Status | Recommended
Package | TO-247
Packing Type | Tube
Unit Quantity | 600
Minimum Package Quantity | 30
RoHS | Yes
Product Longevity Program | 7 Years

Specifications:

Package Code

TO-247AD

Applications

Power Supply

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

650

Drain Current ID[A]

76

RDS(on)[Ω] VGS=10V(Typ)

0.04

RDS(on)[Ω] VGS=Drive (Typ)

0.04

Total gate charge Qg[nC]

260

Power Dissipation (PD)[W]

735

Drive Voltage[V]

10

trr (Typ.)[ns]

990

Mounting Style

Leaded type

Bare Die Part Number

Available: K7454

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

20.95x15.94 (t=5.22)

Find Similar

Features:

  • Low on-resistance
  • Fast switching speed
  • Parallel use is easy
  • Pb-free plating ; RoHS compliant
X

Most Viewed