ROHM Product Detail

R6020ENX
600V 20A TO-220FM, Low-noise Power MOSFET

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | R6020ENXC7G
Status | Recommended
Package | TO-220FM
Packing Type | Tube
Unit Quantity | 1000
Minimum Package Quantity | 50
RoHS | Yes
Product Longevity Program | 7 Years

Specifications:

Package Code

TO-220FP

Applications

Power Supply

Number of terminal

3

Polarity

N

Drain-Source Voltage VDSS[V]

600

Drain Current ID[A]

20

RDS(on)[Ω] VGS=10V(Typ)

0.17

RDS(on)[Ω] VGS=Drive (Typ)

0.17

Total gate charge Qg[nC]

60

Power Dissipation (PD)[W]

50

Drive Voltage[V]

10

trr (Typ.)[ns]

550

Mounting Style

Leaded type

Bare Die Part Number

Available: K7401

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

15.1x10.1 (t=4.8)

Find Similar

Features:

· 10V-drive type
· N-channel Power MOSFET
· Fast Switching Speed
· Drive circuits can be simple
· Parallel use is easy
· Pb Free/RoHS Compliant
X

Most Viewed