R6061YNZ4
Nch 600V 61A, TO-247, Power MOSFET

R6061YNZ4 is a power MOSFET with low on - resistance, suitable for switching.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | R6061YNZ4C13
Status | Recommended
Package | TO-247
Unit Quantity | 600
Minimum Package Quantity | 30
Packing Type | Tube
RoHS | Yes

Specifications:

Package Code

TO-247AD

Applications

Switching

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

600

Drain Current ID[A]

61

RDS(on)[Ω] VGS=10V(Typ.)

0.055

RDS(on)[Ω] VGS=12V(Typ.)

0.05

RDS(on)[Ω] VGS=Drive (Typ.)

0.055

Total gate charge Qg[nC]

76

Power Dissipation (PD)[W]

568

Drive Voltage[V]

10

Trr (Typ.)[ns]

420

Mounting Style

Leaded type

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

15.94x25.14 (t=5.22)

Find Similar

Features:

  • Low on-resistance
  • Fast switching
  • Drive circuits can be simple
  • Pb-free plating ; RoHS compliant
  • Halogen free mold compound
X

Most Viewed