R8019KNX (New)
800V 19A, TO-220FM, High-speed switching Power MOSFET

The R8xxxKNx series are high-speed switching products, Super Junction MOSFETs, that place an emphasis on high efficiency. This series products achieve higher efficiency via high-speed switching. High-speed switching makes it possible to contribute to higher efficiency in PFC and LLC circuits.

Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | R8019KNXC7G
Status | Recommended
Package | TO-220FM
Unit Quantity | 1000
Minimum Package Quantity | 50
Packing Type | Tube
RoHS | Yes

Specifications:

Package Code

TO-220FM

Applications

Power Supply

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

800

Drain Current ID[A]

19

RDS(on)[Ω] VGS=10V(Typ.)

0.22

RDS(on)[Ω] VGS=Drive (Typ.)

0.22

Total gate charge Qg[nC]

65

Power Dissipation (PD)[W]

83

Drive Voltage[V]

10

Trr (Typ.)[ns]

730

Mounting Style

Leaded type

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

10.1x19.2 (t=5)

Find Similar

Features:

  • Low on-resistance
  • Fast switching
  • Parallel use is easy
  • Pb-free lead plating ; RoHS compliant
X

Most Viewed