ROHM Product Detail

R6003KND3
600V 3A TO-252, High-speed switching Power MOSFET

R6003KND3 is a power MOSFET with low on-resistance and fast switching, suitable for the switching application.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | R6003KND3TL1
Status | Recommended
Package | TO-252 (TL1)
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Package Code

TO-252 (DPAK)

JEITA Package

SC-63

Applications

Power Supply

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

600

Drain Current ID[A]

3

RDS(on)[Ω] VGS=10V(Typ)

1.3

RDS(on)[Ω] VGS=Drive (Typ)

1.3

Total gate charge Qg[nC]

8

Power Dissipation (PD)[W]

44

Drive Voltage[V]

10

Trr (Typ)[ns]

240

Mounting Style

Surface mount

Bare Die Part Number

Available: K8016

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

9.9x6.6 (t=2.4)

Find Similar

Features:

  • Low on-resistance
  • Ultra fast switching speed
  • Parallel use is easy
  • Pb-free plating ; RoHS compliant

Videos & Catalogs

 
Loading...
X

Most Viewed