R6504KND3
High-speed Switching, Nch 650V 4A Power MOSFET

The R6xxxKNx series are high-speed switching products, Super Junction MOSFETs, that place an emphasis on high efficiency. This series products achieve higher efficiency via high-speed switching. High-speed switching makes it possible to contribute to higher efficiency in PFC and LLC circuits.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | R6504KND3TL1
Status | Recommended
Package | TO-252
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Package Code

TO-252 (DPAK)

JEITA Package

SC-63

Applications

Power Supply

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

650

Drain Current ID[A]

4

RDS(on)[Ω] VGS=10V(Typ.)

0.955

RDS(on)[Ω] VGS=Drive (Typ.)

0.955

Total gate charge Qg[nC]

10

Power Dissipation (PD)[W]

58

Drive Voltage[V]

10

Trr (Typ.)[ns]

290

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

6.6x10.0 (t=2.4)

Find Similar

Features:

  • Low on-resistance
  • Ultra fast switching speed
  • Parallel use is easy
  • Pb-free plating ; RoHS compliant
X

Most Viewed