R6504END3
650V 4A TO-252, Low-noise Power MOSFET

The R6xxxENx series are low-noise products, Super Junction MOSFETs, that place an emphasis on ease-of-use. This series products achieve superior performance for noise-sensitive applications to reduce noise, such as audio and lighting equipment.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | R6504END3TL1
Status | Recommended
Package | TO-252
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Package Code

TO-252 (DPAK)

JEITA Package

SC-63

Applications

Power Supply

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

650

Drain Current ID[A]

4

RDS(on)[Ω] VGS=10V(Typ)

0.955

RDS(on)[Ω] VGS=Drive (Typ)

0.955

Total gate charge Qg[nC]

15

Power Dissipation (PD)[W]

58

Drive Voltage[V]

10

Trr (Typ)[ns]

270

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

6.6x10.0 (t=2.4)

Find Similar

Features:

  • Low on-resistance
  • Fast switching speed
  • Parallel use is easy
  • Pb-free plating ; RoHS compliant
X

Most Viewed