ROHM Product Detail

R8002KNX
800V 1.6A, TO-220FM, High-speed switching Power MOSFET

The R8xxxKNx series are high-speed switching products, Super Junction MOSFETs, that place an emphasis on high efficiency. This series products achieve higher efficiency via high-speed switching. High-speed switching makes it possible to contribute to higher efficiency in PFC and LLC circuits.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | R8002KNXC7G
Status | Recommended
Package | TO-220FM
Packing Type | Tube
Unit Quantity | 1000
Minimum Package Quantity | 50
RoHS | Yes
Product Longevity Program | 8 Years

Specifications:

Package Code

TO-220FP

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

800

Drain Current ID[A]

1.6

RDS(on)[Ω] VGS=10V(Typ)

3.5

RDS(on)[Ω] VGS=Drive (Typ)

3.5

Total gate charge Qg[nC]

7.5

Power Dissipation (PD)[W]

28

Drive Voltage[V]

10

Mounting Style

Leaded type

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

15.1x10.1 (t=4.8)

Find Similar

Features:

  • Low on-resistance
  • Fast switching
  • Drive circuits can be simple
  • Parallel use is easy
  • Pb-free plating ; RoHS compliant
X

Most Viewed