ROHM Product Detail

R8006KND3
High-speed Switching, N-channel 800V 6A, TO-252 (DPAK), Power MOSFET

The R8xxxKNx series are high-speed switching products, Super Junction MOSFETs, that place an emphasis on high efficiency. This series products achieve higher efficiency via high-speed switching. High-speed switching makes it possible to contribute to higher efficiency in PFC and LLC circuits.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | R8006KND3TL1
Status | Recommended
Package | TO-252 (TL1)
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
Product Longevity Program | 7 Years

Specifications:

Package Code

TO-252 (DPAK)

JEITA Package

SC-63

Applications

Power Supply

Number of terminal

3

Polarity

N

Drain-Source Voltage VDSS[V]

800

Drain Current ID[A]

6

RDS(on)[Ω] VGS=10V(Typ)

0.75

RDS(on)[Ω] VGS=Drive (Typ)

0.75

Total gate charge Qg[nC]

22

Power Dissipation (PD)[W]

83

Drive Voltage[V]

10

trr (Typ.)[ns]

400

Mounting Style

Surface mount

Bare Die Part Number

Available: K8101

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

9.9x6.6 (t=2.4)

Find Similar

Features:

  • Low on-resistance
  • Fast switching speed
  • Parallel use is easy
  • Pb-free plating ; RoHS compliant
X

Most Viewed