R6524KNZ4
650V 24A TO-247, High-speed switching Power MOSFET

The R6xxxKNx series are high-speed switching products, Super Junction MOSFETs, that place an emphasis on high efficiency. This series products achieve higher efficiency via high-speed switching. High-speed switching makes it possible to contribute to higher efficiency in PFC and LLC circuits.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | R6524KNZ4C13
Status | Recommended
Package | TO-247
Packing Type | Tube
Unit Quantity | 600
Minimum Package Quantity | 30
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Package Code

TO-247AD

Applications

Power Supply

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

650

Drain Current ID[A]

24

RDS(on)[Ω] VGS=10V(Typ)

0.16

RDS(on)[Ω] VGS=Drive (Typ)

0.16

Total gate charge Qg[nC]

45

Power Dissipation (PD)[W]

245

Drive Voltage[V]

10

Trr (Typ)[ns]

510

Mounting Style

Leaded type

Bare Die Part Number

Available: K8052

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

15.94x25.14 (t=5.22)

Find Similar

Features:

  • Low on-resistance
  • Fast switching speed
  • Parallel use is easy
  • Pb-free plating ; RoHS compliant
X

Most Viewed