R6055VNZ
600V 23A TO-3PF, PrestoMOS™ with integrated high-speed diode

R6055VNZ is a power MOSFET with fast reverse recovery time (trr), suitable for the switching applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | R6055VNZC17
Status | Recommended
Package | TO-3PF
Unit Quantity | 300
Minimum Package Quantity | 30
Packing Type | Tube
RoHS | Yes

Specifications:

Package Code

TO-3PF

Applications

Motor, Inverter, LLC, PSFB

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

600

Drain Current ID[A]

23

RDS(on)[Ω] VGS=10V(Typ.)

0.066

RDS(on)[Ω] VGS=15V(Typ.)

0.059

RDS(on)[Ω] VGS=Drive (Typ.)

0.066

Total gate charge Qg[nC]

80

Power Dissipation (PD)[W]

99

Drive Voltage[V]

10

Trr (Typ.)[ns]

112

Mounting Style

Leaded type

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

15.5x26.5 (t=5.7)

Find Similar

Features:

  • Fast reverse recovery time (trr)
  • Low on-resistance
  • Fast switching speed
  • Drive circuits can be simple
  • Pb-free plating ; RoHS compliant
  • Halogen free mold compound
X

Most Viewed