ROHM Product Detail

R6024KNZ
600V 24A TO-3PF, High-speed switching Power MOSFET

R6024KNZ is Low on-resistance and ultra fast switching speed Power MOSFET, suitable for the switching application.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | R6024KNZC17
Status | Recommended
Package | TO-3PF
Packing Type | Tube
Unit Quantity | 300
Minimum Package Quantity | 30
RoHS | Yes
Product Longevity Program | 8 Years

Specifications:

Package Code

TO-3PF

Applications

Power Supply

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

600

Drain Current ID[A]

24

RDS(on)[Ω] VGS=10V(Typ)

0.15

RDS(on)[Ω] VGS=Drive (Typ)

0.15

Total gate charge Qg[nC]

45

Power Dissipation (PD)[W]

74

Drive Voltage[V]

10

Trr (Typ)[ns]

510

Mounting Style

Leaded type

Bare Die Part Number

Available: K8002

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

26.5x15.5 (t=5.7)

Find Similar

Features:

  • Low on-resistance.
  • Ultra fast switching speed.
  • Parallel use is easy.
  • Pb-free lead plating; RoHS compliant.
X

Most Viewed