R6003JND4 (New)
600V 1.3A SOT-223-3, PrestoMOS™ with integrated high-speed diode

R6003JND4 is a power MOSFET with fast reverse recovery time (trr), suitable for the switching applications.
PrestoMOS™ series, R60xxJNx series increases design flexibility while maintaining the industry’s fastest reverse recovery time (trr) optimized for EV charging stations and motor drive in home appliances such as refrigerators and Air Conditioners (ACs).

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | R6003JND4TL1
Status | Recommended
Package | SOT-223-3
Unit Quantity | 4000
Minimum Package Quantity | 4000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-223-3

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

600

Drain Current ID[A]

1.3

RDS(on)[Ω] VGS=15V(Typ.)

1.65

RDS(on)[Ω] VGS=Drive (Typ.)

1.65

Total gate charge Qg[nC]

8

Power Dissipation (PD)[W]

7.8

Drive Voltage[V]

15

Trr (Typ.)[ns]

42

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

6.5x7 (t=1.8)

Find Similar

Features:

  • Fast reverse recovery time (trr)
  • Low on-resistance
  • Fast switching speed
  • Drive circuits can be simple
  • Pb-free plating ; RoHS compliant

Supporting Information

 

Overview

Compared to the conventional TO-252 package (6.60mm × 10.00mm × 2.30mm), this product reduce area and thickness by 31% and 27% - contributing to smaller, lower profile applications. At the same time, the same land pattern (footprint) as the TO-252 package can be used, enabling mounting on existing circuit boards without modification.

Application Examples

Motors for pumps, fans, copiers, etc.

X

Most Viewed