ROHM Product Detail

R6004ENJ
600V 4A TO-263, Low-noise Power MOSFET

Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications. Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | R6004ENJTL
Status | Active
Package | LPTS (TO-263S)
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Package Code

TO-263 (D2PAK)

JEITA Package

SC-83

Applications

Power Supply

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

600

Drain Current ID[A]

4

RDS(on)[Ω] VGS=10V(Typ)

0.9

RDS(on)[Ω] VGS=Drive (Typ)

0.9

Total gate charge Qg[nC]

15

Power Dissipation (PD)[W]

40

Drive Voltage[V]

10

Trr (Typ)[ns]

320

Mounting Style

Surface mount

Bare Die Part Number

Available: K7411

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

13.1x10.1 (t=4.7)

Find Similar

Features:

  • Low on-resistance
  • Fast switching speed
  • Gate-source voltage (VGSS) guaranteed to be ±20V
  • Drive circuits can be simple
  • Parallel use is easy
  • Pb-free lead plating ; RoHS compliant

Videos & Catalogs

 
Loading...
X

Most Viewed