R6004END4 (New)
600V 2.4A SOT-223-3, Low-noise Power MOSFET

Power MOSFET R6004END4 is suitable for switching power supply.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | R6004END4TL1
Status | Recommended
Package | SOT-223-3
Unit Quantity | 4000
Minimum Package Quantity | 4000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-223-3

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

600

Drain Current ID[A]

2.4

RDS(on)[Ω] VGS=10V(Typ.)

0.9

RDS(on)[Ω] VGS=Drive (Typ.)

0.9

Total gate charge Qg[nC]

15

Power Dissipation (PD)[W]

9.1

Drive Voltage[V]

10

Trr (Typ.)[ns]

320

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

6.5x7 (t=1.8)

Find Similar

Features:

  • Low on-resistance
  • Low radiation noise
  • Fast switching
  • Parallel use is easy
  • Pb-free plating ; RoHS compliant

Supporting Information

 

Overview

Compared to the conventional TO-252 package (6.60mm × 10.00mm × 2.30mm), this product reduce area and thickness by 31% and 27% - contributing to smaller, lower profile applications. At the same time, the same land pattern (footprint) as the TO-252 package can be used, enabling mounting on existing circuit boards without modification.

Application Examples

Lighting, Air conditioners, Refrigerators, etc.

X

Most Viewed