R8002KND3
High-speed Switching, Nch 800V 1.6A, TO-252 (DPAK), Power MOSFET

The R8xxxKNx series are high-speed switching products, Super Junction MOSFETs, that place an emphasis on high efficiency. This series products achieve higher efficiency via high-speed switching. High-speed switching makes it possible to contribute to higher efficiency in PFC and LLC circuits.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | R8002KND3TL1
Status | Recommended
Package | TO-252 (TL1)
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
Product Longevity Program | 8 Years

Specifications:

Package Code

TO-252 (DPAK)

JEITA Package

SC-63

Applications

Power Supply

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

800

Drain Current ID[A]

1.6

RDS(on)[Ω] VGS=10V(Typ)

3.5

RDS(on)[Ω] VGS=Drive (Typ)

3.5

Total gate charge Qg[nC]

7.5

Power Dissipation (PD)[W]

30

Drive Voltage[V]

10

Trr (Typ)[ns]

180

Mounting Style

Surface mount

Bare Die Part Number

Available: K8107

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

9.9x6.6 (t=2.4)

Find Similar

Features:

  • Low on-resistance
  • Fast switching
  • Parallel use is easy
  • Pb-free plating ; RoHS compliant

Design Resources

 
List View
Search: ×

Documents

Technical Articles

Tools

Packaging & Quality

X

Most Viewed