R6086YNZ
Nch 600V 33A, TO-3PF, Power MOSFET

R6086YNZ is a power MOSFET with low on - resistance, suitable for switching.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | R6086YNZC17
Status | Recommended
Package | TO-3PF
Unit Quantity | 300
Minimum Package Quantity | 30
Packing Type | Tube
RoHS | Yes

Specifications:

Package Code

TO-3PF

Applications

Switching

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

600

Drain Current ID[A]

33

RDS(on)[Ω] VGS=10V(Typ.)

0.04

RDS(on)[Ω] VGS=12V(Typ.)

0.036

RDS(on)[Ω] VGS=Drive (Typ.)

0.04

Total gate charge Qg[nC]

110

Power Dissipation (PD)[W]

114

Drive Voltage[V]

10

Trr (Typ.)[ns]

490

Mounting Style

Leaded type

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

15.5x26.5 (t=5.7)

Find Similar

Features:

  • Low on-resistance
  • Fast switching
  • Drive circuits can be simple
  • Pb-free plating ; RoHS compliant
  • Halogen free mold compound
X

Most Viewed