ROHM Product Detail

R6509ENX
650V 9A TO-220FM, Low-noise Power MOSFET

R6509ENX is a power MOSFET with low on-resistance and fast switching, suitable for the switching application.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | R6509ENXC7G
Status | Recommended
Package | TO-220FM
Packing Type | Tube
Unit Quantity | 1000
Minimum Package Quantity | 50
RoHS | Yes
Product Longevity Program | 8 Years

Specifications:

Package Code

TO-220FP

Applications

Power Supply

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

650

Drain Current ID[A]

9

RDS(on)[Ω] VGS=10V(Typ)

0.53

RDS(on)[Ω] VGS=Drive (Typ)

0.53

Total gate charge Qg[nC]

24

Power Dissipation (PD)[W]

48

Drive Voltage[V]

10

Trr (Typ)[ns]

400

Mounting Style

Leaded type

Bare Die Part Number

Available: K7459

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

15.1x10.1 (t=4.8)

Find Similar

Features:

  • Low on-resistance
  • Fast switching speed
  • Parallel use is easy
  • Pb-free plating ; RoHS compliant
X

Most Viewed