Gate Drivers
In power management applications, the gate driver transfers power input from a controller IC to a transistor gate such as a MOSFET. ROHM has developed on-chip transformer processes for compact isolated gate drivers using proprietary microfabrication technology. A broad lineup of isolated gate drivers is available for automotive, industrial, and consumer applications.
Easy Part Finder
| Power Device | Isolation Voltage | Driving Capability(Iout) | Function | Operation Voltage | Secondary side | Miller Clamp | Secondary UVLO [ON/OFF] | Short Circuit Protection (Note 2) | DESAT (Note 2) | Soft Turn OFF after short detection | Temp Monitor | Thermal shut down with Ext. Sensor | Package | Evaluation Kit | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Simple | Complex | Positive Voltage | Negative Voltage | |||||||||||||
| Automotive | ||||||||||||||||
| ~Gen3 SiC Drive voltage over 18V | 3.75k Vrms | ±4A | BM61S40RFV-C | - | 4.5 to 5.5V | 16 to 20V | - | Built-in | 14.5V/ 15.0V | - | - | - | - | - | SSOP-B10W | ✔ | 
| BM61S41RFV-C | 16 to 24V | - | Built-in | 14.5V/ 15.0V | - | - | - | - | - | SSOP-B10W | ✔ | |||||
| SiC, IGBT, Si-MOSFET | 3.75k Vrms | ±20A | - | BM6112FV-C | 4.5 to 5.5V | 14 to 20V | -12 to 0V | Ext. MOSFET | 11.5V/ 12.5V | ✔ | ✔ | ✔ | ✔ | - | SSOP-B28W | - | 
| 2.5k Vrms | ±9A | - | BM60060FV-C | 8 to 24V | 13.5 to 24V | - | Built-in | 11.5V/ 12.5V | ✔ | - | ✔ | ✔ | - | SSOP-B28W | - | |
| ±5A | - | BM60055FV-C | 4.5 to 30V | 9 to 24V | - | Built-in | ✔ (Note 1) | ✔ | - | ✔ | - | ✔ | SSOP-B28W | - | ||
| ±4.5A | - | BM6109FV-C | 4.5 to 5.5V | 14 to 18V | - | Ext. MOSFET | 12.0V/ 12.5V | ✔ | - | ✔ | ✔ | - | SSOP-B28W | - | ||
| ±3A | - | BM6101FV-C | 4.5 to 5.5V | 14 to 24V | -12 to 0V | Ext. MOSFET | 11.5V/ 12.5V | ✔ | ✔ | ✔ | - | ✔ | SSOP-B20W | - | ||
| BM6102FV-C | 4.5 to 5.5V | 14 to 20V | - | Ext. MOSFET | 11.5V/ 12.5V | ✔ | ✔ | ✔ | - | ✔ | SSOP-B20W | - | ||||
| BM6104FV-C | 4.5 to 5.5V | 10 to 24V | -12 to 0V | Ext. MOSFET | 9.05V/ 9.55V | ✔ | ✔ | ✔ | - | - | SSOP-B20W | - | ||||
| BM60052AFV-C | 4 to 32V | 10 to 20V | -12 to 0V | Built-in | ✔ (Note 1) | - | ✔ | ✔ | - | ✔ | SSOP-B28W | - | ||||
| BM60054AFV-C | 4 to 32V | 10 to 20V | -12 to 0V | Built-in | ✔ (Note 1) | ✔ | ✔ | ✔ | - | ✔ | SSOP-B28W | - | ||||
| Si-MOSFET | 3.75k Vrms | ±4A | BM61M41RFV-C | - | 4.5 to 5.5V | 9 to 24V | - | Built-in | 7.4V/ 7.8V | - | - | - | - | - | SSOP-B10W | ✔ | 
| Industry | ||||||||||||||||
| SiC IGBT Si-MOSFET | 2.5k Vrms | ±3A | - | BM6108FV-LB | 4.5 to 5.5V | 10 to 24V | -12V to 0V | Ext. MOSFET | 9.05V/ 9.55V | ✔ | ✔ | ✔ | - | - | SSOP-B20W | - | 
| Si-MOSFET | - | +3.5A/ -4.5A | - | BD2320UEFJ-LA | 7.5 to 14.5V | - | - | - | - | - | - | - | - | - | HTSOP-J8 | - | 
| GaN HEMT | - | +7A/ -5A | BD2311NVX-LB | - | 4.5 to 5.5V | - | - | - | - | - | - | - | - | - | SSON06RX2020 | ✔ | 
| Consumer | ||||||||||||||||
| Si-MOSFET | - | ±4A | BD2310G | - | 4.5 to 18V | - | - | - | - | - | - | - | - | - | SSOP5 | - | 
(Note 1) OFF/ON Voltage is adjustable by external settings
(Note 2) Either of SCP and DESAT function can be used
Parametric Search
Evaluation Board
Selecting Gate Driver is a key to enable power devices work efficiently and safely.
Rohm offers a wide range of evaluation boards to accelerate evaluation with power device on customer products.
The evaluation boards are very compact, customer can replace the existing gate driver on customer products for evaluation.
The single channel Gate Driver offers two evaluation boards, 1ch type and 2ch type which is suitable for half-bridge topology.
Additionally, Rohm offers the SPICE models for the gate driver.
Example of use
Example of replacing gate driver IC on application board

Rohm offers easy replacement of the gate driver ICs from customer application board.
It is tough work for replacement of the gate driver ICs which are various packages or pin assignments.
The external terminal positions of Rohm Gate Driver evaluation boards were comfortable with any customer application boards.
According to gate resistors, customer can replace easily on Rohm gate driver evaluation board.
The compact board size is also useful for multi-channel application board.
Galvanic Isolation Series [Isolation Voltage: 3.75kVrms]
| EVK (Evaluation Board) | Date Driver IC | EVK (Evaluation Board) | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| EVK Name | Application | Gate Drive Voltage, Current | Gate Drive Channel | Description | Board size [mm] | Parts Name | Description | Spice Model | EVK User's Guide | Purchase | 
| BM61S40RFV-EVK001 | SiC MOSFET Gate Drive | 16 to 20V, 4A (Note 1) | 1ch | Description | 33 x 16 | BM61S40RFV-C |  Description | Spice Model | User's Guide | Distribution Inventory | 
| BM61S40RFV-EVK002 | 2ch | 33 x 32 | User's Guide | Distribution Inventory | ||||||
| BM61S41RFV-EVK001 | SiC MOSFET Gate Drive | 16 to 24V, 4A | 1ch | 33 x 16 | BM61S41RFV-C | Spice Model | User's Guide | Distribution Inventory | ||
| BM61S41RFV-EVK002 | 2ch | 33 x 32 | User's Guide | Distribution Inventory | ||||||
| BM61M41RFV-EVK001 | Si MOSFET Gate Drive | 9 to 24V, 4A | 1ch | 33 x 16 | BM61M41RFV-C | Spice Model | User's Guide | Distribution Inventory | ||
| BM61M41RFV-EVK002 | 2ch | 33 x 32 | User's Guide | Distribution Inventory | ||||||
(Note 1) Max Gate Drive Voltage is protected by Over Voltage Protection
EVK (Evaluation Board)
Galvanic Isolation Series EVK are lined up for as the basic insulation application not only a simple 1ch but also 2ch for half-bridge topology.
1ch Galvanic Isolation Gate Driver Board (1pcs)
User's Guide
Related Links
2ch Galvanic Isolation Gate Driver Board (2pcs)
User's Guide
Related Links
Gate Driver IC
Small footprint for 8mm creepage distance

- 1ch Gate Driver
- Small Package: 3.5mm x 10.2mm x 1.9mm
- Basic Insulation
- Built-in Miller Clamp
- I/O Delay time: 65ns (Max)
- Two logic input signals (INA, INB) : Prevent unexpected high gate output by any noisy input.
- Control Signal Voltage(Note 2): VINH:2.0 V or over / VINL : 0.8V or under
(Note 2): Power supply voltage(VCC1) is from 4.5 to 5.5V regardless of control signal voltages.
Truth table
| INA (input) | INB (input) | OUT (Output) | 
|---|---|---|
| L | H | L | 
| H | L | H | 
| L | L | L | 
| H | H | L | 

1200V High Voltage High and Low Side Driver
| EVK (Evaluation Board) | Date Driver IC | EVK (Evaluation Board) | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| EVK Name | Application | Gate Drive Voltage, Current | Miller Clamp | Description | Board size [mm] | Parts Name | Description | Spice Model | EVK User's Guide | Purchase | 
| BM60212FV-EVK001 | IGBT Gate Drive Si MOSFET Gate Drive | 10 to 24V, 3A (Note 3) | Built-in | Description | 33 x 21 | BM60212FV-C |  Description | - | User's Guide | Distribution Inventory | 
| BM60213FV-EVK001 | - | BM60213FV-C | - | User's Guide | Distribution Inventory | |||||
(Note 3) Power supply voltage is from 10 to 24V relative to low-side and input-side ground.
EVK (Evaluation Board)
Easy to replace the gate driver to customer application.
User's GuideGate Driver IC

- Turn on/off time: 75ns (Max)
- Three logic input signals (EN, INA, INB) : Prevent simultaneous high between high-side and low-side gate outputs by any noisy input.
- Package: 6.50mm x 8.10mm x 2.01mm
- Built-in Miller Clamp [BM60212FV-C]
- Control Signal Voltage(Note 4): VINH : 2.0 V or over / VINL : 0.8V or under
- Gate Drive Voltage:10 to 24V
- Gate Drive Current:3A
(Note 4) Power supply voltage(VCCB) is from 10 to 24V regardless of control signal.
Truth table
| ENA (input) | INA (input) | INB (input) | OUTA (output) | OUTB (output) | 
|---|---|---|---|---|
| L | X | X | L | L | 
| H | L | L | L | L | 
| H | L | H | L | H | 
| H | H | L | H | L | 
| H | H | H | L | L |