ROHM Product Detail

BM6109FV-C
1ch Gate Driver Providing Galvanic Isolation 2500Vrms Isolation Voltage

BM6109FV-C is a gate driver with an isolation voltage of 2500 Vrms. It has an I/O delay time of 700 ns, minimum input pulse width of 600 ns, and incorporates the fault signal output function, under voltage lockout (UVLO) function, Short circuit protection (SCP) function, overcurrent protection (OCP) function, overheat protection function, active miller clamping function and temperature monitoring function.
For sale of this product, please contact the specifications in our sales office. Currently, we don't sell this on the internet distributors now.

Product Detail

 
Part Number | BM6109FV-CE2
Status | Recommended
Package | SSOP-B28W
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes
MSL | 2A

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Isolation Voltage[Vrms]

2500

Channel

1

Vcc1(Min.)[V]

4.5

Vcc1(Max.)[V]

5.5

Vcc2(Min.)[V]

14

Vcc2(Max.)[V]

18

Iout(Max.)[A]

4.5

I/O Delay Time(Max.)[ns]

700

Min. Input Pulse Width[ns]

600

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Switching Controller

No

Temperature Monitor

Yes

Package Size [mm]

9.2x10.4 (t=2.4)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified (Grade 1)
  • Fault Signal Output Function
  • Under Voltage Lockout Protection Function
  • Short Circuit Protection Function
  • Overcurrent Protection Function
  • Overheat Protection Function
  • Soft Turn Off Function (Adjustable Turn OFF Time)
  • Active Miller Clamping
  • Temperature Monitor
X

Most Viewed