BM6112FV-C
Isolation Voltage 3750Vrms 1ch Gate Driver Providing Galvanic Isolation

BM6112FV-C is a gate driver with isolation voltage of 3750Vrms, I/O delay time of 150ns, and incorporates fault signal output function, ready signal output function, under voltage lockout (UVLO) function, short circuit protection (SCP) function, active miller clamping function, output state feedback function and temperature monitor function.
For sale of this product, please contact the specifications in our sales office. Currently, we don't sell this on the internet distributors now.

Product Detail

 
Part Number | BM6112FV-CE2
Status | Recommended
Package | SSOP-B28W
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Isolation Voltage[Vrms]

3750

Channel

1

Vcc1(Min.)[V]

4.5

Vcc1(Max.)[V]

5.5

Vcc2(Min.)[V]

14

Vcc2(Max.)[V]

20

VEE2[V]

-12 to 0

Iout(Max.)[A]

20

I/O Delay Time(Max.)[ns]

150

Min. Input Pulse Width[ns]

90

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Switching Controller

No

Temperature Monitor

Yes

Package Size [mm]

9.2x10.4 (t=2.4)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified (Grade 1)
  • Fault Signal Output Function
  • Ready Signal Output Function
  • Under Voltage Lockout Function
  • Short Circuit Protection Function
  • Active Miller Clamping Function
  • Output State Feedback Function
  • Temperature Monitor Function
  • UL1577 (pending)

Design Resources

 
List View
Search: ×

Documents

Technical Articles

Tools

Packaging & Quality

Videos & Catalogs

 

Videos
Digital Datasheet | ROHM's BM61 Series 3750VRMS Automotive Gate Drivers
2020-08-19 00:00:00.0 ( 1:12 )
ROHM’s BM61S41RFV-C gate driver provides an isolation voltage of 3750V.
ROHM’s BM61S41RFV-C gate driver provides an isolation voltage of 3750V.
X

Most Viewed