ROHM Product Detail

Not Recommended for New Designs BM6108FV-LB
Isolation Voltage 2500Vrms 1ch Gate Driver Providing Galvanic Isolation

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BM6108FV-LBE2
Package | SSOP-B20W
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
MSL | 1

Specifications:

Isolation Voltage[Vrms]

2500

Channel

1

Vcc1(Min.)[V]

4.5

Vcc1(Max.)[V]

5.5

Vcc2(Min.)[V]

10

Vcc2(Max.)[V]

24

VEE2[V]

-12 to 0

Iout(Max.)[A]

5

I/O Delay Time(Max.)[ns]

150

Min. Input Pulse Width[ns]

90

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Switching Controller

No

Temperature Monitor

No

Package Size [mm]

6.5x8.1 (t=2.01)

Features:

  • LongTime Support Product for Industrial Applications.
  • Providing Galvanic Isolation
  • Active Miller Clamping
  • Fault Signal Output Function (Adjustable Output Holding Time)
  • Undervoltage Lockout Function
  • Short Current Protection Function (Adjustable Reset Time)
  • Soft Turn-Off Function For Short Current Protection (Adjustable Turn-Off Time)
  • Supporting Negative VEE2
  • Output State Feedback Function
X

Most Viewed