ROHM Product Detail

Not Recommended for New Designs BM60054AFV-C
Isolation Voltage 2500Vrms 1ch Gate Driver Providing Galvanic Isolation

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BM60054AFV-CE2
Package | SSOP-B28W
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes
MSL | 2A

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Isolation Voltage[Vrms]

2500

Channel

1

Vcc1(Min.)[V]

4

Vcc1(Max.)[V]

32

Vcc2(Min.)[V]

10

Vcc2(Max.)[V]

20

VEE2[V]

-12 to 0

Iout(Max.)[A]

3

I/O Delay Time(Max.)[ns]

120

Min. Input Pulse Width[ns]

90

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Switching Controller

Yes

Package Size [mm]

9.2x10.4 (t=2.4)

Common Standard

AEC-Q100 (Automotive Grade)

Features:

  • AEC-Q100 Qualified(Grade 1)
  • Fault Signal Output Function
  • Ready Signal Output Function
  • Under Voltage Lockout Function
  • Short Circuit Protection Function
  • Soft Turn-Off Function for Short Circuit Protection(Adjustable Turn-Off time)
  • Thermal Protection Function
  • Active Miller Clamping
  • Switching Controller Function
  • Output State Feedback Function
X

Most Viewed