ROHM Product Detail

BM60052AFV-C
Isolation Voltage 2500Vrms 1ch Gate Driver Providing Galvanic Isolation

The BM60052AFV-C is a gate driver with isolation voltage 2500Vrms, I/O delay time of 120ns, and a minimum input pulse width of 90ns. Fault signal output function, ready signal output function, under voltage lockout (UVLO) function, thermal protection function, desaturation protection (DESAT) function, miller clamp function, switching controller function and output state feedback function are all built-in.
For sale of this product, please contact the specifications in our sales office. Currently, we don't sell this on the internet distributors now.

Product Detail

 
Part Number | BM60052AFV-CE2
Status | Recommended
Package | SSOP-B28W
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes
MSL | 2A

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Isolation Voltage[Vrms]

2500

Channel

1

Vcc1(Min.)[V]

4

Vcc1(Max.)[V]

32

Vcc2(Min.)[V]

10

Vcc2(Max.)[V]

20

VEE2[V]

-12 to 0

Iout(Max.)[A]

3

I/O Delay Time(Max.)[ns]

120

Min. Input Pulse Width[ns]

90

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Switching Controller

Yes

Package Size [mm]

9.2x10.4 (t=2.4)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified(Grade 1)
  • Fault Signal Output Function
  • Ready Signal Output Function
  • Under Voltage Lockout Function
  • Desaturation Protection Function
  • Soft Turn-Off Function for Desaturation Protection(Adjustable Turn-Off time)
  • Thermal Protection Function
  • Active Miller Clamping
  • Switching Controller Function
  • Output State Feedback Function
  • UL1577 Recognized: File No. E356010 (pending)
X

Most Viewed