BM61S40RFV-C
Isolation Voltage 3750 Vrms 1ch Gate Driver Providing Galvanic Isolation

The BM61S40RFV-C is a gate driver with an isolation voltage of 3750 Vrms, I/O delay time of 65ns, and minimum input pulse width of 60ns. It incorporates the Under-Voltage Lockout (UVLO) function, Miller clamp function and Over-Voltage Protect (OVP) function.

Product Detail

 
Part Number | BM61S40RFV-CE2
Status | Recommended
Package | SSOP-B10W
Unit Quantity | 1500
Minimum Package Quantity | 1500
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Isolation Voltage[Vrms]

3750

Channel

1

Vcc1(Min.)[V]

4.5

Vcc1(Max.)[V]

5.5

Vcc2(Min.)[V]

16

Vcc2(Max.)[V]

20

Iout(Max.)[A]

4

I/O Delay Time(Max.)[ns]

65

Min. Input Pulse Width[ns]

60

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Switching Controller

No

Temperature Monitor

No

Package Size [mm]

3.5x10.2 (t=1.9)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified(Grade1)
  • Providing Galvanic Isolation
  • Active Miller Clamping
  • Under-Voltage Lockout Function
  • Over-Voltage Protect Function
  • UL1577(pending)

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BM61S40RFV-EVK001
    • The BM61S40RFV-EVK001 board can be driving SiC Power Devices. The Input-side power supply voltage is from 4.5 to 5.5 V. The output-side power supply is from 16 to 20 V. The BM61S40RFV-C has Power Supply protections which are the Under-Voltage Lockout (UVLO) function at Input-side and Output-side, and the Over-Voltage Protect (OVP) function at output side.

  • User Guide
    • Evaluation Board - BM61S40RFV-EVK002
    • The BM61S40RFV-EVK002 board can be driving two SiC Power Devices such as for High-side and Low-side on Half-Bridge application. The Input-side power supply voltage is from 4.5 to 5.5 V. The output-side power supply is from 16 to 20 V. The BM61S40RFV-C has Power Supply protections which are the Under-Voltage Lockout (UVLO) function at Input-side and Output-side, and the Over-Voltage Protect (OVP) function at output side.

  • User Guide
X

Most Viewed