ROHM Product Detail

BM60060FV-C
Isolation Voltage 2500Vrms 1ch Gate Driver Providing Galvanic Isolation

The BM60060FV-C is a gate driver with an isolation voltage of 2500 Vrms. It has an I/O delay time of 210 ns, minimum input pulse width of 90 ns, and incorporates the fault signal output function, under voltage lockout (UVLO) function, short circuit protection (SCP, built-in temperature compensation of detection voltage) function, fast turn off function for short circuit protection, active miller clamping (MC) function, temperature monitoring function, switching controller function, gate resistance switching function and output state feedback function.

Product Detail

 
Part Number | BM60060FV-CE2
Status | Recommended
Package | SSOP-B28W
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes
MSL | 2A

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Isolation Voltage[Vrms]

2500

Channel

1

Vcc1(Min.)[V]

8

Vcc1(Max.)[V]

24

Vcc2(Min.)[V]

13.5

Vcc2(Max.)[V]

24

Iout(Max.)[A]

9

I/O Delay Time(Max.)[ns]

210

Min. Input Pulse Width[ns]

90

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Switching Controller

Yes

Temperature Monitor

Yes

Package Size [mm]

9.2x10.4 (t=2.4)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified (Grade 1)
  • Fault Signal Output Function
  • Under Voltage Lockout Function
  • Short Circuit Protection Function
  • Temperature Compensation of Short Circuit Detection Voltage
  • Fast Turn Off Function for Short Circuit Protection
  • Soft Turn Off Function for Short Circuit Protection (Adjustable Turn Off Time)
  • Active Miller Clamping
  • Temperature Monitor
  • Switching Controller
  • Gate Resistance Switching Function
  • Output State Feedback Function
X

Most Viewed