ROHM Product Detail

BD2310G
1ch 4A High Speed Low-side Gate Driver

BD2310G is 1ch Low-side Gate Driver, which can drive external Nch-FET and IGBT at high speed. BD2310G can supply output current 4A at small package SSOP5. This driver has the VREF pin for external input logic supply voltage and this range is 2.0V to 5.5V. As a protection function, the driver includes an Undervoltage Lockout (UVLO) between VCC and GND.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD2310G-TR
Status | Recommended
Package | SSOP5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1
Product Longevity Program | 8 Years

Specifications:

Channel

1

Min Output Current Io+ [mA]

4000

Min Output Current Io- [mA]

4000

Turn-on/off time (Typ.) [ns]

15/15

Vcc(Min.)[V]

4.5

Vcc(Max.)[V]

18

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

2.9x2.8 (t=1.25)

Find Similar

Features:

  • Gate Drive Voltage Range 4.5V to 18V
  • Built-in Undervoltage Lockout (UVLO) between VCC and GND
  • Input Logic Voltage Range 2.0V to 5.5V
  • In-phase Output with Input signal
  • Small Package SSOP5

Reference Design / Application Evaluation Kit

 
    • Reference Design - REF67004
    • BCMPFC + QR Flyback Combination AC-DC Converter Topology
    • LogiCoA003-EVK-001 can supply 24V DC voltage with maximum 264V AC voltage input. And It can also supply up to 4A maximum. The MCU designed for LogiCoA™ technology, "ML62Q2035", can simultaneously operate BCMPFC and QR-Flyback topologies as the AC-DC power Reference design. The EVK can calibrate bootup voltage, shutdown voltage, over current threshold, and output DC voltage within several seconds and it can acquire various operation logs.

    • Reference Design - REF67010
    • 3.6kW Interleaved Boost PFC
    • The REF67010-IPFC_3.6kW-EVK-A04 is a Reference Board with Interleaved Boost PFC topology. It demostrates ROHM’s strong power devices portfolio i.e., high speed switching device Field Trench IGBT and SiC SBD diodes in the Boost Stage. The Auxiliary power supply uses PWM type DC/DC converter IC with 800V Integrated MOSFET and Super-Fast Recovery Diode. The converter is rated at 3.6kW.
      This reference design consists of the following three boards.

      • REF67010-IPFC_3.6kW-EVK-A04_PCBA016: Main board
      • REF67010-IPFC_3.6kW-EVK-A04_PCBA017: Auxiliary power supply board
      • REF67010-IPFC_3.6kW-EVK-A04_PCBA018: Controller board

X

Most Viewed