REF67004 - Reference Design
BCMPFC + QR Flyback Combination AC-DC Converter Topology
LogiCoA003-EVK-001 can supply 24V DC voltage with maximum 264V AC voltage input. And It can also supply up to 4A maximum. The MCU designed for LogiCoA™ technology, "ML62Q2035", can simultaneously operate BCMPFC and QR-Flyback topologies as the AC-DC power Reference design. The EVK can calibrate bootup voltage, shutdown voltage, over current threshold, and output DC voltage within several seconds and it can acquire various operation logs.
About the LogiCoA™ Brand
LogiCoA™ is the brand granted to the design philosophy of integrating digital elements to maximize the performance of analog circuitry. By fusing the merits of analog circuits with digital control, it brings out the full potential of circuit topology and contributes to higher efficiency of power utilization. ROHM thinks that this LogiCoA™ can be applied not only to the power supply field but also to the overall power solution as. We are looking at future applications for products and solutions.
LogiCoA™ is a trademark or registered trademark of ROHM Co., Ltd.

Design Resources
Specifications
| Board Number | Input Voltage | Output Voltage | Power Consumption | Output Current Range | Power Efficiency | Power Factor | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LogiCoA003-EVK-001 | 85Vac to 264Vac | 24V | 96W Iout=4A | 0.0 to 4.0A | 0.87 | 0.97 |
Distribution Inventory
| Board Number | Distributor | Quantity Available |
|---|---|---|
| LogiCoA003-EVK-001 | CoreStaff Co., Ltd. | 2 |
| Farnell, An Avnet Company | 2 | |
| RS | 2 | |
| element14 | 2 |
Key Components
| Board Number | Product Category | Part Number | Datasheet | Status | SPICE | LTspice® ? | Thermal Model | Symbol & Footprint | 3D STEP | Samacsys ECAD Library | Calc Tool | ROHM Solution Simulator |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LogiCoA003-EVK-001 | Gate Drivers | BD2310G | - | Recommended | - | - | ||||||
| LogiCoA003-EVK-001 | Linear Regulators | BD50FA1MG-M | - | Recommended | - | - | ||||||
| LogiCoA003-EVK-001 | 190 to 800V Power MOSFETs | R6014YNX | - | Recommended | - | - | - | - | ||||
| LogiCoA003-EVK-001 | 190 to 800V Power MOSFETs | R8011KNX | - | Recommended | - | - | - | - | ||||
| LogiCoA003-EVK-001 | 190 to 800V Power MOSFETs | R6002END3 | - | Recommended | - | - | Solution Simulator | |||||
| LogiCoA003-EVK-001 | Schottky Barrier Diodes | RB500SM-30 | - | Recommended | - | - | - | - | - | |||
| LogiCoA003-EVK-001 | Standard Rectifier Diodes | RRD07MM4S | - | Not Recommended for New Designs | - | - | - | |||||
| LogiCoA003-EVK-001 | Fast Recovery Diodes | RFNL10TJ6S | - | Not Recommended for New Designs | - | - | - | |||||
| LogiCoA003-EVK-001 | Fast Recovery Diodes | RFU02VSM8S | - | Recommended | - | - | - | - | - | |||
| LogiCoA003-EVK-001 | Switching Diodes | BAS21VM | - | Recommended | - | - | - | - | ||||
| LogiCoA003-EVK-001 | Schottky Barrier Diodes | RB228T150NZ | - | Not Recommended for New Designs | - | - | - | Solution Simulator | ||||
| LogiCoA003-EVK-001 | Switching Diodes | 1SS400SM | - | Recommended | - | - | - | - | - | |||
| LogiCoA003-EVK-001 | High Reliability Resistors | LTR18EZPF | - | Recommended | - | - | ||||||
| LogiCoA003-EVK-001 | Power Electronics Control MCUs (LogiCoA™ MCUs) | ML62Q2035-NNNTD(Taping) | - | Recommended | - | |||||||
| LogiCoA003-EVK-001 | Power Electronics Control MCUs (LogiCoA™ MCUs) | ML62Q2035-NNNTD(Tray) | - | Recommended | - |