ROHM Product Detail

BD50FA1MG-M
100mA 5V, Fixed Output, High-Accuracy LDO Regulator for Automotive

BD50FA1MG-M is an LDO regulator with output current capability of 0.1A and output voltage of 5.0V. The SSOP5 package can contribute to the downsizing of the set. As protective function to prevent IC from destruction, this chip has built-in over current protection circuit to protect the device when output is shorted and built-in thermal shutdown circuit to protect the IC during thermal over load conditions. This regulator can use ceramic capacitor, which have smaller size and longer life than other capacitors.

Product Detail

 
Part Number | BD50FA1MG-MTR
Status | Recommended
Package | SSOP5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Withstand Voltage (Max.)[V]

30

Vin(Min.)[V]

8

Vin(Max.)[V]

25

Iout(Max.)[A]

0.1

Vout Type

Fixed

Vout Accuracy

±2.0%

Circuit Current[mA]

0.3

Dropout Voltage (Typ.)[V]

1.5(Io=0.1A)

Load Regulation[mV]

Vo x 0.005V (Io=0 to 100mA)

Output Capacitor[µF]

1

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

No

Discharge Function

No

Soft Start

Yes

Package

SSOP5

Reference Code

SOT23-5

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified
  • Built-in high accuracy reference voltage circuit
  • Built-in Over current protection circuit (OCP)
  • Built-in Temperature protection circuit (TSD)
  • Zero &Micro;A shutdown mode
  • Soft start function

Reference Design / Application Evaluation Kit

 
    • Reference Design - REF67004
    • BCMPFC + QR Flyback Combination AC-DC Converter Topology
    • LogiCoA003-EVK-001 can supply 24V DC voltage with maximum 264V AC voltage input. And It can also supply up to 4A maximum. The MCU designed for LogiCoA™ technology, "ML62Q2035", can simultaneously operate BCMPFC and QR-Flyback topologies as the AC-DC power Reference design. The EVK can calibrate bootup voltage, shutdown voltage, over current threshold, and output DC voltage within several seconds and it can acquire various operation logs.

X

Most Viewed