ROHM Product Detail

RFU02VSM8S
Super Fast Recovery Diode

RFU02VSM8S is the silicon epitaxial planar type Fast Recovery Diode.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RFU02VSM8STR
Status | Recommended
Package | TUMD2SM
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-323HE

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

800

Reverse Voltage VR[V]

800

Average Rectified Forward Current IO[A]

0.2

Forward Voltage VF(Max.)[V]

3

IF @ Forward Voltage [A]

0.2

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current [V]

800

trr(Max.)[ns]

35

IF @ trr [mA]

100

IR @ trr [A]

0.1

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.5x1.4 (t=0.8)

Find Similar

Features:

・Small mold type.
・High-speed switching.

Reference Design / Application Evaluation Kit

 

Videos & Catalogs

 
Loading...
X

Most Viewed