REFACDC029
REFACDC029 - Reference Design
24V 2A Output, BM1P061FJ Evaluation Board
Reference board. It used to PWM method DC/DC Converter Controller IC BM1P061FJ. BM1P061FJ is including 650V High voltage starter, for low Stand-by Power. Output voltage control method is used current mode regulation, therefore it can used cycle by cycle current limit. It is achieved quick response of dynamic load changing situation. Switching frequency is fixed 65 kHz. Light load situation has frequency decrease function that recognize high efficiency. Switching frequency jitter function is included for low EMI. Various functions are included for safety, Soft start, Frequency Burst Mode, VCC OVP, Output OLP and Brown out.
- PWM frequency : 65kHz, 100kHz
- PWM current mode method
- Frequency Hopping function
- Burst operation / Frequency reduction function when load is light
- Built-in 650V start circuitROHM BM1P061FJ-EVK-001 is from wide input voltage (90Vac~264Vac) to output 24V 2A max.
- Constant Voltage
Design Resources
Specifications
| Board Number | Input Voltage Range | Input Frequency | No Load Input Power | Output Voltage | Output Current Range | Efficiency | Output Ripple Voltage | size | Operating Temperature | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BM1P061FJ-EVK-001 | 90 to 264Vac | 47 to 63Hz | 100mW Vin:AC100V/230V | 24V(Typ.) | 2A *1 | 80% Output:24V 2A | 100mVpp 20MHz Bandwidth *2 | 110mmx59mm | -10 to 65deg.C |
Remarks:
*1 Please adjust operating time, within any parts surface temperature under 105 °C
*2 Not include spike noise
*1 Please adjust operating time, within any parts surface temperature under 105 °C
*2 Not include spike noise
Distribution Inventory
| Board Number | Distributor | Quantity Available |
|---|---|---|
| BM1P061FJ-EVK-001 | CoreStaff Co., Ltd. | 10 |
| CoreStaff Co., Ltd. | 10 | |
| DigiKey | 4 | |
| Ameya Holding Limited | 2 | |
| CoreStaff Co., Ltd. | 2 | |
| Mouser Electronics Inc. | 2 | |
| Chip One Stop, Inc. | 1 | |
| Farnell, An Avnet Company | 1 | |
| Newark, An Avnet Company | 1 | |
| element14 | 1 |
Key Components
| Board Number | Product Category | Part Number | Datasheet | Status | SPICE | LTspice® ? | Thermal Model | Symbol & Footprint | 3D STEP | Samacsys ECAD Library | Calc Tool | ROHM Solution Simulator |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BM1P061FJ-EVK-001 | AC/DC Converters ICs | BM1P061FJ | - | Recommended | - | - | - | - | ||||
| BM1P061FJ-EVK-001 | Fast Recovery Diodes | RFU02VSM8S | - | Recommended | - | - | - | - | - | |||
| BM1P061FJ-EVK-001 | Schottky Barrier Diodes | RB160VAM-40 | - | Recommended | - | - | - | - | - | |||
| BM1P061FJ-EVK-001 | Fast Recovery Diodes | RF05VAM2S | - | Recommended | - | - | - | - | - | |||
| BM1P061FJ-EVK-001 | Fast Recovery Diodes | RF2001T3DNZ | - | Active | - | - |