ROHM Product Detail

RB500SM-30
30V, 100mA, SOD-523, Schottky Barrier Diode

RB500SM-30 is Schottky Barrier Diode for general rectification.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RB500SM-30T2R
Status | Recommended
Package | EMD2
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-523

Package(JEITA)

SC-79

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

30

Reverse Voltage VR[V]

30

Average Rectified Forward Current IO[A]

0.1

IFSM[A]

1

Forward Voltage VF(Max.)[V]

0.45

IF @ Forward Voltage [A]

0.01

Reverse Current IR(Max.)[mA]

0.0005

VR @ Reverse Current[V]

10

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.6x0.8 (t=0.7)

Find Similar

Features:

・Ultra-small mold type.(EMD2)
・Low VF type, highly reliable.

Similar Products

 

Different Grade

RB500SM-30FH   Grade| Automotive Status|  Active

Reference Design / Application Evaluation Kit

 
    • Reference Design - REF67004
    • BCMPFC + QR Flyback Combination AC-DC Converter Topology
    • LogiCoA003-EVK-001 can supply 24V DC voltage with maximum 264V AC voltage input. And It can also supply up to 4A maximum. The MCU designed for LogiCoA™ technology, "ML62Q2035", can simultaneously operate BCMPFC and QR-Flyback topologies as the AC-DC power Reference design. The EVK can calibrate bootup voltage, shutdown voltage, over current threshold, and output DC voltage within several seconds and it can acquire various operation logs.

X

Most Viewed