ROHM Product Detail
Not Recommended for New Designs
RRD07MM4S
Standard Rectifier Diode
Not Recommended for New Designs
RRD07MM4S
Standard Rectifier Diode
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RRD07MM4S
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | RRD07MM4STR | RR264MM-400TR |
| Similar Level | - | Same Package |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Active |
| Package | PMDU | PMDU |
| Unit Quantity | 3000 | 3000 |
| Minimum Packing Quantity | 3000 | 3000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | SOD-123FL | SOD-123FL |
| Package Size [mm] | 3.5x1.6 (t=0.9) | 3.5x1.6 (t=0.9) |
| JEITA Package | SC-109B | SC-109B |
| Configuration | Single | Single |
| Number of terminal | 2 | 2 |
| VRM[V] | 400 | 400 |
| Average Rectified Forward Current IO[A] | 0.7 | 0.7 |
| IFSM [A] | 150.0 | 25.0 |
| Forward Voltage VF(Max.)[V] | 0.98 | 1.1 |
| IF @ Forward Voltage [A] | 0.7 | 0.7 |
| Reverse Current IR(Max.)[mA] | 0.001 | 0.01 |
| VR @ Reverse Current [V] | 400 | 400 |
| Tj[?] | 150 | 150 |
| Storage Temperature (Min.)[°C] | -55 | -55 |
| Storage Temperature (Max.)[°C] | 150 | 150 |
| Mounting Style | Surface mount | Surface mount |
Reference Design / Application Evaluation Kit
-

- Reference Design - REF67004
- BCMPFC + QR Flyback Combination AC-DC Converter Topology
LogiCoA003-EVK-001 can supply 24V DC voltage with maximum 264V AC voltage input. And It can also supply up to 4A maximum. The MCU designed for LogiCoA™ technology, "ML62Q2035", can simultaneously operate BCMPFC and QR-Flyback topologies as the AC-DC power Reference design. The EVK can calibrate bootup voltage, shutdown voltage, over current threshold, and output DC voltage within several seconds and it can acquire various operation logs.
Show / Hide Parameters
X