ROHM Product Detail

BM60055FV-C
1ch Gate Driver Providing Galvanic Isolation 2500Vrms Isolation Voltage

The BM60055FV-C is a gate driver with an isolation voltage of 2500Vrms, I/O delay time of 250ns, minimum input pulse width of 170ns. It incorporates the fault signal output function (FLT_UVLO, FLT_SC, FLT_OT), under voltage lockout (UVLO) function, short circuit protection (SCP) function, over temperature protection (OT) function, over current protection (OC) function, Soft turn off function, 2 level turn off function, active miller clamping function, switching controller function and output state feedback function.
For sale of this product, please contact the specifications in our sales office. Currently, we don't sell this on the internet distributors now.

Product Detail

 
Part Number | BM60055FV-CE2
Status | Recommended
Package | SSOP-B28W
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes
MSL | 2A

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Isolation Voltage[Vrms]

2500

Channel

1

Vcc1(Min.)[V]

4.5

Vcc1(Max.)[V]

30

Vcc2(Min.)[V]

9

Vcc2(Max.)[V]

24

Iout(Max.)[A]

5

I/O Delay Time(Max.)[ns]

250

Min. Input Pulse Width[ns]

170

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Switching Controller

Yes

Temperature Monitor

Yes

Package Size [mm]

9.2x10.4 (t=2.4)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • Fault Signal Output Function
  • Under Voltage Lockout Function
  • Short Circuit Protection Function
  • Over Current Protection Function
  • Over Temperature Protection
  • Temperature Compensation of OC
  • Soft Turn Off Function of SCP
  • 2 Level Turn Off Function
  • Active Miller Clamping
  • Switching Controller
  • Output State Feedback Function
  • AEC-Q100 Qualified
X

Most Viewed