Gate Drivers

Gate Drivers

In power management applications, the gate driver transfers power input from a controller IC to a transistor gate such as a MOSFET. ROHM has developed on-chip transformer processes for compact isolated gate drivers using proprietary microfabrication technology. A broad lineup of isolated gate drivers is available for automotive, industrial, and consumer applications.

Easy Part Finder

 
Power Device Isolation Voltage Driving Capability(Iout) Function Operation Voltage Secondary side Miller Clamp Secondary UVLO [ON/OFF] Short Circuit
Protection (Note 2)
DESAT (Note 2) Soft Turn OFF
after short detection
Temp Monitor Thermal shut down
with Ext. Sensor
Package Evaluation Kit
Simple Complex Positive Voltage Negative Voltage
Automotive
~Gen3 SiC
Drive voltage
over 18V
3.75k
Vrms
±4A BM61S40RFV-C - 4.5
to
5.5V
16
to
20V
- Built-in 14.5V/
15.0V
- - - - - SSOP-B10W
BM61S41RFV-C 16
to
24V
- Built-in 14.5V/
15.0V
- - - - - SSOP-B10W
SiC,
IGBT,
Si-MOSFET
3.75k
Vrms
±20A - BM6112FV-C 4.5
to
5.5V
14
to
20V
-12
to
0V
Ext. MOSFET 11.5V/
12.5V
- SSOP-B28W -
2.5k
Vrms
±9A - BM60060FV-C 8
to
24V
13.5
to
24V
- Built-in 11.5V/
12.5V
- - SSOP-B28W -
±5A - BM60055FV-C 4.5
to
30V
9
to
24V
- Built-in
(Note 1)
- - SSOP-B28W -
±4.5A - BM6109FV-C 4.5
to
5.5V
14
to
18V
- Ext.
MOSFET
12.0V/
12.5V
- - SSOP-B28W -
±3A - BM6101FV-C 4.5
to
5.5V
14
to
24V
-12
to
0V
Ext.
MOSFET
11.5V/
12.5V
- SSOP-B20W -
BM6102FV-C 4.5
to
5.5V
14
to
20V
-  Ext.
MOSFET
11.5V/
12.5V
- SSOP-B20W -
BM6104FV-C 4.5
to
5.5V
10
to
24V
-12
to
0V
 Ext.
MOSFET
9.05V/
9.55V
- - SSOP-B20W -
BM60052AFV-C 4
to
32V
10
to
20V
-12
to
0V
Built-in
(Note 1)
- - SSOP-B28W -
BM60054AFV-C 4
to
32V
10
to
20V
-12
to
0V
Built-in
(Note 1)
- SSOP-B28W -
Si-MOSFET 3.75k
Vrms
±4A BM61M41RFV-C - 4.5
to
5.5V
9
to
24V
- Built-in 7.4V/
7.8V
- - - - - SSOP-B10W
Industry
SiC
IGBT
Si-MOSFET
2.5k
Vrms
±3A - BM6108FV-LB 4.5
to
5.5V
10
to
24V
-12V
to
0V
Ext.
MOSFET
9.05V/
9.55V
- - SSOP-B20W -
Si-MOSFET - +3.5A/
-4.5A
- BD2320UEFJ-LA 7.5
to
14.5V
- - - - - - - - - HTSOP-J8 -
GaN HEMT - +7A/
-5A
BD2311NVX-LB - 4.5
to
5.5V
- - - - - - - - - SSON06RX2020
Consumer
Si-MOSFET - ±4A BD2310G - 4.5
to
18V
- - - - - - - - - SSOP5 -

(Note 1) OFF/ON Voltage is adjustable by external settings
(Note 2) Either of SCP and DESAT function can be used

Parametric Search

 
X X

      Loading
      Loading
      Loading

      Evaluation Board

       

      Selecting Gate Driver is a key to enable power devices work efficiently and safely.
      Rohm offers a wide range of evaluation boards to accelerate evaluation with power device on customer products.
      The evaluation boards are very compact, customer can replace the existing gate driver on customer products for evaluation.
      The single channel Gate Driver offers two evaluation boards, 1ch type and 2ch type which is suitable for half-bridge topology.
      Additionally, Rohm offers the SPICE models for the gate driver.

      Example of use

      Example of replacing gate driver IC on application board

      example

      Rohm offers easy replacement of the gate driver ICs from customer application board.
      It is tough work for replacement of the gate driver ICs which are various packages or pin assignments.
      The external terminal positions of Rohm Gate Driver evaluation boards were comfortable with any customer application boards.
      According to gate resistors, customer can replace easily on Rohm gate driver evaluation board.
      The compact board size is also useful for multi-channel application board.

      Galvanic Isolation Series [Isolation Voltage: 3.75kVrms]

      EVK (Evaluation Board) Date Driver IC EVK (Evaluation Board)
      EVK Name Application Gate Drive
      Voltage,
      Current
      Gate Drive
      Channel
      Description Board size
      [mm]
      Parts Name Description Spice
      Model
      EVK
      User's Guide
      Purchase
      BM61S40RFV-EVK001 SiC MOSFET
      Gate Drive
      16 to 20V,
      4A
      (Note 1)
      1ch Description 33 x 16 BM61S40RFV-C Description
      Description
      Spice
      Model
      User's Guide Distribution Inventory
      BM61S40RFV-EVK002 2ch 33 x 32 User's Guide Distribution Inventory
      BM61S41RFV-EVK001 SiC MOSFET
      Gate Drive
      16 to 24V,
      4A
      1ch 33 x 16 BM61S41RFV-C Spice
      Model
      User's Guide Distribution Inventory
      BM61S41RFV-EVK002 2ch 33 x 32 User's Guide Distribution Inventory
      BM61M41RFV-EVK001 Si MOSFET
      Gate Drive
      9 to 24V,
      4A
      1ch 33 x 16 BM61M41RFV-C Spice
      Model
      User's Guide Distribution Inventory
      BM61M41RFV-EVK002 2ch 33 x 32 User's Guide Distribution Inventory

      (Note 1) Max Gate Drive Voltage is protected by Over Voltage Protection

      EVK (Evaluation Board)

      Galvanic Isolation Series EVK are lined up for as the basic insulation application not only a simple 1ch but also 2ch for half-bridge topology.

      1ch Galvanic Isolation Gate Driver Board (1pcs)

      User's Guide
      Application example

      Related Links

      2ch Galvanic Isolation Gate Driver Board (2pcs)

      User's Guide
      Application example

      Related Links

      Gate Driver IC

      Small footprint for 8mm creepage distance

      1ch Gate Driver
      • 1ch Gate Driver
      • Small Package: 3.5mm x 10.2mm x 1.9mm
      • Basic Insulation
      • Built-in Miller Clamp
      • I/O Delay time: 65ns (Max)
      • Two logic input signals (INA, INB) : Prevent unexpected high gate output by any noisy input.
      • Control Signal Voltage(Note 2): VINH:2.0 V or over / VINL : 0.8V or under

      (Note 2): Power supply voltage(VCC1) is from 4.5 to 5.5V regardless of control signal voltages.

      Truth table

      INA
      (input)
      INB
      (input)
      OUT
      (Output)
      L H L
      H L H
      L L L
      H H L
      Measurement graph

      1200V High Voltage High and Low Side Driver

      EVK (Evaluation Board) Date Driver IC EVK (Evaluation Board)
      EVK Name Application Gate Drive
      Voltage,
      Current
      Miller Clamp Description Board size
      [mm]
      Parts Name Description Spice
      Model
      EVK
      User's Guide
      Purchase
      BM60212FV-EVK001 IGBT Gate Drive
      Si MOSFET Gate Drive
      10 to 24V,
      3A
      (Note 3)
      Built-in Description 33 x 21 BM60212FV-C Description
      Description
      - User's Guide Distribution Inventory
      BM60213FV-EVK001 - BM60213FV-C - User's Guide Distribution Inventory

      (Note 3) Power supply voltage is from 10 to 24V relative to low-side and input-side ground.

      EVK (Evaluation Board)

      Easy to replace the gate driver to customer application.

      User's Guide
      Application example

      Related Links

      Gate Driver IC

      Gate Driver
      • Turn on/off time: 75ns (Max)
      • Three logic input signals (EN, INA, INB) : Prevent simultaneous high between high-side and low-side gate outputs by any noisy input.
      • Package: 6.50mm x 8.10mm x 2.01mm
      • Built-in Miller Clamp [BM60212FV-C]
      • Control Signal Voltage(Note 4): VINH : 2.0 V or over / VINL : 0.8V or under
      • Gate Drive Voltage:10 to 24V
      • Gate Drive Current:3A

      (Note 4) Power supply voltage(VCCB) is from 10 to 24V regardless of control signal.

      Truth table

      ENA
      (input)
      INA
      (input)
      INB
      (input)
      OUTA
      (output)
      OUTB
      (output)
      L X X L L
      H L L L L
      H L H L H
      H H L H L
      H H H L L
      Measurement graph

      Power Device Lineup