MicrocontrollerMicrocontroller
 Low power consumption, high performance, high noise immunity,
 and international safety IEC / UL60730 compliant.
 Equipped with "14 safety functions" in hardware and "10 self-diagnosis functions" in software. 

LSI powered by LAPIS TECHNOLOGY™
Low power microcontroller

General-Purpose MCUs(16bit)
For Multiple Uses ML62Q1000 Series (U16)
Low Power Consumption ML62Q2000 Series / ML62Q2500 Group (U16)
Build-in Speech Playback Function ML62Q2000 Series / ML62Q2700 Group (U16)
 LAPIS TECHNOLOGY™ 's general-purpose MCUs have a lineup of the ML62Q1000 series and the ML62Q2000 series, which are equipped with the original RISC 16bit CPU "U16 Core". These MCUs operate at a maximum of 24MHz, operate at an operating temperature of 105oC, and are equipped with many safety functions as hardware, making them suitable for a wide range of applications such as home appliances and industrial equipment.
 The ML62Q1000 series has a broad lineup and is suitable for your platform.
 The ML62Q2000 series is equipped with a 12-bit successive approximation A/D converter and has a lineup of the ML62Q2500 group and the ML62Q2700 group.
 The ML62Q2500 group achieves class-leading low-power consumption. The ML62Q2700 group is equipped with a speech playback hardware engine.
 The ML62Q2000 series is ideal for battery control equipment, industrial equipment that requires high-precision, high-speed measurement, and home appliances that require speech playback. 
For Multiple Uses ML62Q1000 Series (U16)
Low Power Consumption ML62Q2000 Series / ML62Q2500 Group (U16)
Build-in Speech Playback Function ML62Q2000 Series / ML62Q2700 Group (U16)

Speech playback MCUs(8bit)
Build-in High-Output Speaker Amplifier ML610Q300 Group (U8)
 LAPIS TECHNOLOGY™ 's speech playback MCUs have a lineup of the ML610Q300 group, which is equipped with the original RISC 8-bit CPU "U8 Core".
 These MCUs integrate a high-quality speech playback function and a high-output speaker amplifier into a single chip and make it easy to add speech o playback functions to your applications. 

Automotive MCUs(32bit)
For Body Control System ECUs ML630Q8000 Group (Arm® Cortex®-M0+)
 LAPIS TECHNOLOGY™ 's automotive MCUs have a lineup of the ML63Q8000 group, which is equipped with Arm® Cortex®-M0+.
 These MCUs are equipped with a unique sequencer HLC (Hardware Linkage Controller) that enables linked operation of peripherals without software control, enabling high-precision control and sensing, making it ideal for in-vehicle sensor/actuator control.
 This HLC contributes to the realization of high-precision control and sensing while suppressing the increase in the cost of MCUs for edge-side ECUs.
 It also supports high-speed communication protocol CAN-FD and can support ASIL-B of functional safety according to ISO26262. 

USB / Security MCUs(32bit)
For USB Data Loggers ML630Q400 Group (Arm® Cortex🄬-M0+)
 LAPIS TECHNOLOGY™ 's USB / Security MCUs have a lineup of the ML630Q400 group, which is equipped with Arm® Cortex®-M0+.
 These MCUs are low power consumption and equipped with abundant peripherals such as USB2.0 Full-Speed devices, AES, and random number generators. For this reason, these MCUs are ideal for data loggers that acquire and manage environmental information such as temperature, humidity, and impact during cargo transportation. 
Development support system
PICK UPUltra-low power consumption & low voltage operation
By means of our original low power technology, we produce low-powered microcontrollers equipped with flash memory that operates with low power consumption at 1V. This technology enables microcontrollers to continuously run for more than 10 years with a single dry battery. They are embedded in various electric appliances.

LSI powered by LAPIS TECHNOLOGY™