New microcontroller ML62Q1000 series,
inheriting low power & tough
Starter Kit online sales start!
This starter kit can cover all development processes from software development to flash writing in mass production.
Operating Environment
- Windows 7(32bit),8/8.1(32bit),10(32/64bit)
- CD-ROM drive
- USB 2.0 port
- Hard disk space : 60M bytes of free space
- Display : Graphics adapter of XGA(1024 × 768) or more

Contents of kit
ML62Q1000 MCU starter kit
(SK-BS01-D62Q1577TB)
This starter kit includes an LED blinking program to evaluate ML62Q1500 easily.
- Reference board for ML62Q1577 (256KB,100TQFP)
- On-Chip emulator : EASE1000 V2
- Development environment setup DVD : U8/U16Development Tools, LED blinking sample program
- Others : interface cable, USB cable
ML62Q1000 LCD Starter kit
(SK-AD02-D62Q1747TB)
This starter kit includes an LCD board and an LCD display program.
You can evaluate LCD on Time display using ML62Q1700 microcontroller easily.
- Reference board for ML62Q1747 (256KB,100TQFP)
- ML62Q1000 LCD board
- On-Chip emulator : EASE1000 V2
- Development environment setup DVD : U8/U16Development Tools, LCD display sample program
- Others : interface cable, USB cable
ML62Q1000 Capacitive Switch Starter Kit
(SK-AD01-D62Q1367TB)
This starter kit includes Rohm Capacitive Switch Controller IC (BU21079F) on ML62Q1367 Capacitive Switch Application Board, Touch sensor sample program, and IrDA interface sample program.
You can evaluate Capacitive Switch control, DTMF Tone Generator, and IrDA interfaces control using ML62Q1300 microcontroller easily.
- Appreciation board for ML62Q1367 (64KB,64TQFP)
- On-Chip emulator : EASE1000 V2
- Development environment setup DVD :
U8/U16Development Tools, Touch sensor sample program,
DTMF(Dual Tone Multi Frequency) sample program,
IrDA interface sample program - Others : Speaker, interface cable, USB cable
Design support information
Support information for developing your system using LAPIS TECHNOLOGY™ 's microcontroller is available.
The latest material support developers!
16bit ML62Q1000 series
On the product contents, we provide datasheets, users manual, sample programs, application notes, development tools, and characteristic graphs.

Tools news
By registering your account to the support site, you can receive an email for updated information on development tools, release information, notes, and so on.


Emulator
On-Chip emulator for ML62Q1000 series
| Download | Size (mm) |
Contents | Supported MCUs |
Note | Sample and Buy |
|
|---|---|---|---|---|---|---|
|
OnChip emulator EASE1000 V2 |
![]() |
W90 × D50 × H17 |
|
|
Operating voltage (VDD) range of target microcontroller is from 1.55V to 5.5V |
|
|
OnChip emulator EASE1000 |
![]() |
W90 × D50 × H17 |
|
|
Operating voltage (VDD) range of target microcontroller is from 1.55V to 5.5V last-buy and migration Notification
|






