What is EMARMOUR™?
【The Need for High EMI Immunity Op Amps】
There are 2 main reasons for using high EMI immunity Op Amps The first is to shut out external noise in electronic devices that protect human lives and ADAS (Advanced Driver Assistance Systems) to prevent traffic accidents.
The second is to cope with increased noise generated by high voltage batteries and drive equipment along with high power motors in AC and power steering systems installed in electric vehicles.
ROHM’s high EMI immunity EMARMOUR™ Op Amp series provides stronger noise protection for electronic circuits.
"EMARMOUR™ Series" Key Features
Key Features 1. Superior noise immunity significantly reduces the design load for countermeasures
As shown in the graph of the output voltage fluctuation vs noise frequency below, in contrast to the measured peaks of standard and general-purpose high EMI immunity products that are easily affected by frequency-based noise, ROHM’s EMARMOUR™ Series minimize fluctuations due to frequency, making it possible to limit output voltage variations to less than ±1% (vs ±3.5 to ±10% with standard products).
Achieving high EMI immunity greatly reduces the burden placed on designers of automotive electrical systems to develop noise countermeasures that typically require much time and effort.
This reduces the cost and space previously required for external components such as the CR filter and shielding.

Key Features 2. Significantly improving noise immunity by conducting a thorough review of circuits, layout, element size, and other factors
In addition to conducting a thorough analysis of previous products, adding noise countermeasures circuits, and reviewing the layout, ROHM selected processes that generate optimal capacitances to dramatically improve EMI immunity. The key to success was to utilize a flexible approach in selecting the optimum solution, rather than simply following the industry trend of reducing chip size. Breakthrough noise immunity could never be achieved with just one countermeasure, but was the culmination of 3 factors.
- 
	
Susceptibility to external noise is prevented by fully aligning the above 3 measures
 
Key Features 3. Significantly reducing the time, effort, and costs for noise countermeasures
High EMI noise immunity created from an unprecedented design eliminates the need for an external CR filter and shield previously required, contributing to greater space savings while reducing peripheral component costs.
Also, previously when integrating noise countermeasures, if noise evaluation fails after implementing functional and noise designs, it was necessary to start from the beginning, placing a considerable burden in terms of time, effort, and cost.
In response, ROHM’s high EMI immunity Op Amps allow users to significantly reduce design man-hours and costs, thereby reducing delivery times for short-term set designs.
Key Features 4. Provides superior versatility and complies with international standards for reliability
ROHM’s new high EMI immunity Op Amps maintain the same performance as conventional products, ensuring worry-free operation even when used as replacements.
In addition, compliance with the international automotive standard AEC-Q100 ensures superior reliability.
EMARMOUR™ Series Product Lineup
Op Amps
■High EMI Immunity 150°C Operation Ground Sense Op Amps
| Element Structure | Part No. | ch | Supply Voltage (V)  | 
			Input Offset Voltage (Max)  | 
			Input Bias Current (Typ)(nA)  | 
			Slew Rate (Typ)(V/μs)  | 
			Circuit Current (Typ)(mA)  | 
			EMARMOUR™ (High EMI Immunity)  | 
			Nano Cap™ (Stable Output)  | 
			Package | ComfySIL™ Functional Safety Category  | 
			Automotive Grade (AEC-Q100 Qualified)  | 
		
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Bipolar | LM2904EYFJ-C | 2 | 3.0 to 36  | 
			6mV@25˚C 9mV@−40 to 150˚C  | 
			20 | 0.2 | 0.6 | ✓ | – | SOP-J8 | FSs | YES | 
| LM2904EYFVM-C | MSOP8 | FSs | YES | |||||||||
| LM2902EYFV-C | 4 | 1 | SSOP-B14 | FSs | YES | 
■High EMI Immunity Rail-to-Rail Input/Output Op Amps
| Element Structure | Part No. | ch | Supply Voltage (V)  | 
			Input Offset Voltage (Max)  | 
			Input Bias Current (Typ)(nA)  | 
			Slew Rate (Typ)(V/μs)  | 
			Circuit Current (Typ)(mA)  | 
			EMARMOUR™ (High EMI Immunity)  | 
			Nano Cap™ (Stable Output)  | 
			Package | ComfySIL™ Functional Safety Category  | 
			Automotive Grade (AEC-Q100 Qualified)  | 
		
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| CMOS | BD87581YG-C | 1 | 4.0 to 14  | 
			9mV@25˚C 10mV@−40 to 125˚C  | 
			0.001 | 3.5 | 2.3 | ✓ | – | SSOP5 | FSs | YES | 
| BD87582YFVM-C | 2 | 5 | MSOP8 | FSs | YES | |||||||
| BD87584YFV-C | 4 | 10 | SSOP-B14 | FSs | YES | |||||||
| BD87554YFV-C | 4 | 4.0 to 15  | 
			4.0mV@25˚C 5.0mV@-40 to 125˚C  | 
			0.001 | 2.4 | 7.9 | ✓ | – | SSOP-B14 | FSs | YES | |
| NEW BD87521YG-C  | 
			1 | 4.0 to 15  | 
			1.5mV@25˚C 2.5mV@-40 to 125˚C  | 
			0.001 | 2.4 | 1.98 | ✓ | – | SSOP5 | FSs | YES | |
| NEW BD87522YFJ-C  | 
			2 | 3.95 | SOP-J8 | FSs | YES | |||||||
| NEW BD87522YFVM-C  | 
			MSOP8 | FSs | YES | |||||||||
| NEW BD87524YFV-C  | 
			4 | 7.9 | SSOP-B14 | FSs | YES | |||||||
| NEW BD87521G-LB  | 
			1 | 4.0 to 15  | 
			1.5mV@25˚C 2.5mV@-40 to 125˚C  | 
			0.001 | 2.4 | 1.98 | ✓ | – | SSOP5 | – | – | |
| BD87522FJ-LB | 2 | 3.95 | SOP-J8 | – | – | |||||||
| BD87524FV-LB | 4 | 7.9 | SSOP-B14 | – | – | |||||||
| NEW BD5294EYFV-C  | 
			4 | 1.7 to 5.5  | 
			2.5mV@25˚C 4.5mV@-40 to 125˚C  | 
			0.001 | 2.0 | 2.6 | ✓ | – | SSOP-B14 | FSs | YES | |
| NEW BD5294EFV-LB  | 
			– | – | 
■High EMI Immunity High Speed Ground Sense Op Amps
| Element Structure | Part No. | ch | Supply Voltage (V)  | 
			Input Offset Voltage (Max)  | 
			Input Bias Current (Typ)(nA)  | 
			Slew Rate (Typ)(V/μs)  | 
			Circuit Current (Typ)(mA)  | 
			EMARMOUR™ (High EMI Immunity)  | 
			Nano Cap™ (Stable Output)  | 
			Package | ComfySIL™ Functional Safety Category  | 
			Automotive Grade (AEC-Q100 Qualified)  | 
		
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| CMOS | BD77501G | 1 | 7.0 to 15  | 
			27mV@25˚C | 0.001 | 10 | 1.3 | ✓ | ✓ | SSOP5 | – | – | 
| BD77502FVM | 2 | 2.6 | MSOP8 | – | – | |||||||
| BD77504FV | 4 | 5.2 | SSOP-B14 | – | – | 
Comparators
■High EMI Immunity 150°C Operation Open Collector Comparators
| Element Structure | Part No. | ch | Supply Voltage (V)  | 
			Input Offset Voltage (Max)  | 
			Input Bias Current (Typ)(nA)  | 
			Slew Rate (Typ)(V/μs)  | 
			Circuit Current (Typ)(mA)  | 
			EMARMOUR™ (High EMI Immunity)  | 
			Nano Cap™ (Stable Output)  | 
			Package | ComfySIL™ Functional Safety Category  | 
			Automotive Grade (AEC-Q100 Qualified)  | 
		
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Bipolar | LM8391EYG-C | 1 | 3.0 to 36  | 
			5mV@25˚C 9mV@−40 to 150˚C  | 
			50 | 1.3 | 0.3 | ✓ | - | SSOP5 | FSs | YES | 
| LM2903EYFJ-C | 2 | 0.6 | SOP-J8 | FSs | YES | |||||||
| LM2903EYFVM-C | MSOP8 | FSs | YES | |||||||||
| LM2901EYFV-C | 4 | 1.2 | SSOP-B14 | FSs | YES | 
*EMARMOUR™, Nano Cap™ and ComfySIL™ are trademarks or registered trademarks of ROHM Co., Ltd.