BD87521YG-C (New)
EMARMOUR™, Automotive Excellent EMI Immunity High Output Drive Rail-to-Rail Input/Output CMOS Operational Amplifier

BD87521YG-C is Rail-to-Rail Input/Output CMOS operational amplifier. An operating voltage range is wide with 4V to 15V. This operational amplifier is the most suitable for automotive requirements such as sensor amplifier, engine control unit, electric power steering, anti-lock braking system and so on because it has features of high output drive. Furthermore, they have the advantage of EMI tolerance. It makes easier replacing with conventional products or simpler designing EMI.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | BD87521YG-CTR
Status | Recommended
Package | SSOP5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

4

Power Supply (Max.) [V] (+5V=5, ±5V=10)

15

Channel

1

Circuit Current (Typ.) [mA/ch]

1.98

Input Offset Voltage (Max.) [mV]

1

Input Bias Current (Typ.) [nA]

0.001

Slew Rate (Typ.) [V/µs]

2.4

Input Voltage Range [V]

VSS to VDD

Output Voltage Range [V]

VSS+0.03 to VDD-0.05

Voltage gain (Typ.) [dB]

110

Equivalent input noise voltage (Typ.) [nV/√Hz]

50

Output current (Typ.) [mA]

16.5

CMRR (Typ.) [dB]

85

PSRR (Typ.) [dB]

90

GBW (Typ.) [MHz]

2.3

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

125

Package Size [mm]

2.9x2.8 (t=1.25)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • EMARMOUR™ Series
  • AEC-Q100 Qualified (Grade 1)
  • Rail-to-Rail Input/Output
  • Wide Operating Supply Voltage Range
  • High Slew Rate
  • High Output Drive
X

Most Viewed