ROHM Product Detail

BD5294EYFV-C
EMARMOUR™, Automotive Excellent EMI Immunity Low Input Offset Voltage Rail-to-Rail Input/Output CMOS Operational Amplifier

BD5294EYFV-C is Rail-to-Rail Input/Output CMOS operational amplifier. This features Rail-to-Rail Input/Output operation with a supply voltage as low as 1.7V, wide input/output range when operated at low voltage. This operational amplifier is the most suitable for automotive requirements such as sensor amplifier, engine control unit, electric power steering, anti-lock braking system and so on because it has features of low input offset voltage, low noise and low input bias current. Furthermore, they have the advantage of EMI tolerance. It makes easier replacing with conventional products or simpler designing EMI.

Product Detail

 
Part Number | BD5294EYFV-CE2
Status | Recommended
Package | SSOP-B14
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Channel

4

Package

SSOP-B14

Reference Code

TSSOP-14

Package Size [mm]

5.0x6.4 (t=1.35)

Power Supply (Min.) [V] (+5V=5, ±5V=10)

1.7

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

125

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5.5

Circuit Current (Typ.) [mA/ch]

0.65

Input Voltage Range [V]

VSS to VDD

Output Voltage Range [V]

VSS+0.015 to VDD-0.03

Input Offset Voltage (Max.) [mV]

2.5

Equivalent input noise voltage (Typ.) [nV/√Hz]

20

GBW (Typ.) [MHz]

3

Output current (Typ.) [mA]

22

Slew Rate (Typ.) [V/µs]

2

Voltage gain (Typ.) [dB]

110

Input Bias Current (Typ.) [nA]

0.001

CMRR (Typ.) [dB]

90

PSRR (Typ.) [dB]

90

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • EMARMOUR™ Series
  • AEC-Q100 Qualified (Grade 1)
  • Low Operating Supply Voltage
  • Rail-to-Rail Input/Output
  • Low Input Offset Voltage
  • High Common-mode Rejection Ratio
  • High Slew Rate

Videos & Catalogs

 
Loading...
X

Most Viewed