BD5294EFV-LB (New)
EMARMOUR™, Excellent EMI Immunity Low Input Offset Voltage Rail-to-Rail Input/Output CMOS Operational Amplifier

This product is a rank product for the industrial equipment market. This is the best product for use in these applications. BD5294EFV-LB is Rail-to-Rail Input/Output CMOS operational amplifier. This features Rail-to-Rail Input/Output operation with a supply voltage as low as 1.7V, wide input/output range when operated at low voltage. This operational amplifier is the most suitable for industrial requirements such as sensor amplifier, battery-powered equipment and so on because it has features of low input offset voltage, low noise and low input bias current. Furthermore, they have the advantage of EMI tolerance. It makes easier replacing with conventional products or simpler designing EMI.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | BD5294EFV-LBE2
Status | Recommended
Package | SSOP-B14
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

1.7

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5.5

Channel

4

Circuit Current (Typ.) [mA/ch]

0.65

Input Offset Voltage (Max.) [mV]

2.5

Input Bias Current (Typ.) [nA]

0.001

Slew Rate (Typ.) [V/µs]

2

Input Voltage Range [V]

VSS to VDD

Output Voltage Range [V]

VSS+0.015 to VDD-0.03

Voltage gain (Typ.) [dB]

110

Equivalent input noise voltage (Typ.) [nV/√Hz]

20

Output current (Typ.) [mA]

22

CMRR (Typ.) [dB]

90

PSRR (Typ.) [dB]

90

GBW (Typ.) [MHz]

3

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

125

Package Size [mm]

5x6.4 (t=1.35)

Find Similar

Features:

  • EMARMOUR™ Series
  • Low Operating Supply Voltage
  • Rail-to-Rail Input/Output
  • Low Input Offset Voltage
  • High Common-mode Rejection Ratio
  • High Slew Rate
X

Most Viewed