ROHM Product Detail

BD77502FVM
EMARMOUR™, Nano Cap™, High Speed Ground Sense Excellent EMI Characteristics CMOS Operational Amplifier

BD77502FVM are dual Ground Sense CMOS operational amplifier. An operating voltage range is wide with 7V to 15V. This operational amplifier is the most suitable for various applications especially sensor amplifier and so on because it has features of high slew rate and low input bias current. Also, BD77502FVM have the advantage of EMI tolerance. It makes easier replacing with conventional products or simpler designing EMI. Furthermore, this circuit type does not oscillate even with a capacitance of several nF. Set design is possible without worrying about oscillation due to output capacitance.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD77502FVM-TR
Status | Recommended
Package | MSOP8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Channel

2

Package

MSOP8

Reference Code

VSSOP-8

Package Size [mm]

4.0x2.9 (t=0.9)

Power Supply (Min.) [V] (+5V=5, ±5V=10)

7

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

85

Power Supply (Max.) [V] (+5V=5, ±5V=10)

15

Circuit Current (Typ.) [mA/ch]

1.3

Input Voltage Range [V]

VSS to VDD-2.0

Output Voltage Range [V]

VSS+0.07 to VDD-0.06

Input Offset Voltage (Max.) [mV]

27

GBW (Typ.) [MHz]

8

Output current (Typ.) [mA]

7.5

Slew Rate (Typ.) [V/µs]

10

Voltage gain (Typ.) [dB]

75

Input Bias Current (Typ.) [nA]

0.001

CMRR (Typ.) [dB]

70

PSRR (Typ.) [dB]

70

Find Similar

Features:

  • EMARMOUR™ Series
  • Nano Cap™ integrated OPAMP
  • Operating with a Single Power Supply
  • Input and output are operable GND sense
  • High Slew Rate
  • Wide Operating Supply Voltage Range
  • High Open Loop Voltage Gain

Videos & Catalogs

 
Loading...
X

Most Viewed