BD87521G-LB (New)
EMARMOUR™, Excellent EMI Immunity High Output Drive Rail-to-Rail Input/Output CMOS Operational Amplifier

This product is a rank product for the industrial equipment market. This is the best product for use in these applications. BD87521G-LB is Rail-to-Rail Input/Output CMOS operational amplifier. An operating voltage range is wide with 4V to 15V. This operational amplifier is the most suitable for industrial requirements such as sensor amplifier, battery-powered equipment and so on because it has features of high output drive. Furthermore, they have the advantage of EMI tolerance. It makes easier replacing with conventional products or simpler designing EMI.

Product Detail

 
Part Number | BD87521G-LBTR
Status | Recommended
Package | SSOP5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

4

Power Supply (Max.) [V] (+5V=5, ±5V=10)

15

Channel

1

Circuit Current (Typ.) [mA/ch]

1.98

Input Offset Voltage (Max.) [mV]

1

Input Bias Current (Typ.) [nA]

0.001

Slew Rate (Typ.) [V/µs]

2.4

Input Voltage Range [V]

VSS to VDD

Output Voltage Range [V]

VSS+0.3 to VDD-0.05

Voltage gain (Typ.) [dB]

110

Equivalent input noise voltage (Typ.) [nV/√Hz]

50

Output current (Typ.) [mA]

16.5

CMRR (Typ.) [dB]

80

PSRR (Typ.) [dB]

90

GBW (Typ.) [MHz]

2.3

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

125

Package Size [mm]

2.9x2.8 (t=1.25)

Find Similar

Features:

  • EMARMOURTM Series
  • Rail-to-Rail Input/Output
  • Wide Operating Supply Voltage Range
  • High Slew Rate
  • High Output Drive
X

Most Viewed