LM2902EYFV-C
EMARMOUR™, Automotive Excellent EMI Immunity Ground Sense Operational Amplifier

LM2902EYFV-C is high-gain and ground sense input operational amplifier. This IC is monolithic IC integrated quad independent operational amplifier on a single chip. An operating voltage range is wide with 3V to 36V. This operational amplifier is the most suitable for automotive requirements such as engine control unit, electric power steering, anti-lock braking system and so on because it has features of low supply current. Furthermore, they have the advantage of EMI tolerance. It makes easier replacing with conventional products or simpler designing EMI.

Product Detail

 
Part Number | LM2902EYFV-CE2
Status | Recommended
Package | SSOP-B14
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

3

Power Supply (Max.) [V] (+5V=5, ±5V=10)

36

Channel

4

Circuit Current (Typ.) [mA/ch]

0.25

Input Offset Voltage (Max.) [mV]

6

Input Bias Current (Typ.) [nA]

60

Slew Rate (Typ.) [V/µs]

0.2

Input Voltage Range [V]

VEE to VCC-1.5

Output Voltage Range [V]

VEE to VCC-1.5

Voltage gain (Typ.) [dB]

100

Output current (Typ.) [mA]

30

CMRR (Typ.) [dB]

80

PSRR (Typ.) [dB]

100

GBW (Typ.) [MHz]

0.5

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

150

Package Size [mm]

5x6.4 (t=1.35)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • EMARMOURTM Series
  • AEC-Q100 Qualified (Grade 1)
  • Operable from Almost GND Level for Both Input and Output
  • Single or Dual Power Supply Operation
  • Standard Op-Amp Pin-assignments
  • Low Supply Current
  • Wide Operating Supply Voltage Range
  • High Open Loop Voltage Gain
  • Wide Operating Temperature Range
X

Most Viewed