BD87522FJ-LB
EMARMOUR™, Excellent EMI Immunity Input/Output Rail-to-Rail High Output Drive CMOS Operational Amplifier

This is the product guarantees long time support in industrial market. And it is suitable for usage of industrial applications. BD87522FJ-LB is Rail-to-Rail Input/Output CMOS operational amplifier. An operating voltage range is wide with 4V to 15V. This operational amplifier is the most suitable for industrial requirements such as sensor amplifier, battery-powered equipment and so on because it has features of high output drive. Furthermore, they have the advantage of EMI tolerance. It makes easier replacing with conventional products or simpler designing EMI.

Product Detail

 
Part Number | BD87522FJ-LBE2
Status | Recommended
Package | SOP-J8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

4

Power Supply (Max.) [V] (+5V=5, ±5V=10)

15

Channel

2

Circuit Current (Typ.) [mA/ch]

1.975

Input Offset Voltage (Max.) [mV]

1

Input Bias Current (Typ.) [nA]

0.001

Slew Rate (Typ.) [V/µs]

2.4

Input Voltage Range [V]

VSS to VDD

Output Voltage Range [V]

VSS+0.03 to VDD-0.05

Voltage gain (Typ.) [dB]

110

Equivalent input noise voltage (Typ.) [nV/√Hz]

50

Output current (Typ.) [mA]

16.5

CMRR (Typ.) [dB]

80

PSRR (Typ.) [dB]

90

GBW (Typ.) [MHz]

2.3

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

125

Package Size [mm]

4.9x6 (t=1.65)

Find Similar

Features:

  • EMARMOURTM Series
  • Rail-to-Rail Input/Output
  • Wide Operating Supply Voltage Range
  • High Slew Rate
  • High Output Drive
X

Most Viewed