SiC特設 共通css

SiC特設 SiC-MOSFET

ROHM SiC-MOSFET

SiC features lower switching loss and superior electrical characteristics in the high temperature range than conventional Si semiconductor elements.

Features

特長

  • Significantly reduced power loss by 73%
    (Compared to Si-IGBTs,
    when operating at 30kHz)
  • Contributes to greater miniaturization
  • Minimal reverse recovery behavior of
    the parasitic diode
Rated Voltage ON-Resistance
650V 120mΩ
1200V 45mΩ~450mΩ
1700V 100mΩ~1150mΩ

Comparison of Loss

Turn OFF, ON-Resistance Temperature Characteristics

Reverse recovery characteristics of body diode

Characteristics of 3rd Generation SiC Trench MOSFETs

MOSFET第2世代・第3世代比較

Compared to 2nd generation SiC-MOSFET,

  • ON resistance reduced by 50%*
  • Approx. 35% lower input capacitance (Ciss)

(Comparison of the same-size chip)

Lineup

Rated Voltage ON-Resistance
650V 17mΩ~120mΩ
1200V 22mΩ~160mΩ

Circuit Example

Circuit Example

Application example : Auxiliary power supplies in industrial equipment

Application example

Applications

600V rated voltage allows operation at over 1000V

  • Industrial equipment
  • Air conditioner inverters
  • Inverters for solar power generation
  • Inverters for Electric Vehicles (EV)

application

製品特設CSS