SCT4018KE
1200V, 81A, 3-pin THD, Trench-structure, Silicon-carbide (SiC) MOSFET

SCT4018KE is a SiC MOSFET that contributes to miniaturization and low power consumption of applications. This is a 4th generation product that achieves industry-leading low on-resistance without sacrificing short-circuit withstand time.

Advantages of ROHM's 4th Generation SiC MOSFET
This series has about 40% reduction in on-resistance and about 50% reduction in switching loss compared to conventional products. The 15V gate-source voltage makes application design easier.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | SCT4018KEC11
Status | Recommended
Package | TO-247N
Unit Quantity | 450
Minimum Package Quantity | 30
Packing Type | Tube
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Drain-source Voltage[V]

1200

Drain-source On-state Resistance(Typ.)[mΩ]

18

Generation

4th Gen (Trench)

Drain Current[A]

81

Total Power Dissipation[W]

312

Junction Temperature(Max.)[°C]

175

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

175

Package Size [mm]

16x21 (t=5.2)

Find Similar

Features:

  • Low on-resistance
  • Fast switching speed
  • Fast reverse recovery
  • Easy to parallel
  • Simple to drive
  • Pb-free lead plating ; RoHS compliant

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - P04SCT4018KE-EVK-001
      • This board is designed with the optimum gate drive circuit for "SCT4018KE", surely TO-247N can also be evaluated
      • Single power supply(+12V operation)
      • Supports double pulse testing up to 150A and switching up to 500kHz
      • Supports various power supply topologies(Buck, Boost, Half-Bridge)
      • Built-in adjustable gate drive isolated power supply(positive and negative)(+12V to +25V, -4.5V to -2V)
      • Active mirror clamp circuit(driver IC built-in type)
      • Gate surge clamp circuit

  • User Guide
X

Most Viewed